Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Split Ring - Split Ring
Bill of material
79.112
ARTNR
Partnumber
79.112
DA
Outside diameter
28.00 mm
D
Wire Diameter
1.95 mm
OBR
Surface
vernickelt
WER
Materialcode
1.1200
GEW
Weight
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices